IESNA:LM-63-2002
[TEST]P1056162
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H350D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1012
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
508 504.3 502.1 498.3 493.5 486.7 478.9 469.9 459.8 448.6
436.3 422.8 408.6 394 378.3 362.3 345.8 329 311.4 293.5
274.4 256.1 237.4 218.7 199.6 180.6 161.1 140.6 121.1 102.8
83 65.4 48.6 32.9 18.7 6.7 0
508 510.3 507.7 502.1 494.2 484.9 473.7 461.3 448.2 433.7
418.3 401.9 384.7 367.1 348.8 329.7 310.7 291.2 271.8 252
232.2 212 192.2 172.3 152.9 133.8 115.1 97.2 79.3 62.8
50.5 39.6 29.5 20.6 12.7 6 0
508 505.8 500.9 491.6 480.4 468 453.5 437.4 420.2 401.5
382.1 361.1 339.8 318.1 296.5 274.4 253.1 232.2 212 191.4
172 153.3 135 118.1 100.9 88.2 77.4 67.7 57.9 49
40.4 32.5 25 17.9 11.6 5.6 0
508 506.6 498.3 486.7 473.3 458 441.1 421.7 400 377.6
354.4 330.8 307.3 283.7 260.6 238.1 215.7 194.8 175.3 157
139.1 121.5 108.8 98.7 88.2 78.1 68.8 60.6 52.3 44.5
37 30.3 23.2 16.8 10.8 4.9 0
508 507.3 500.6 489 474.4 458.7 439.6 418.7 396.6 372.7
347.7 322.2 298.3 274.4 251.2 228.4 207.9 187.7 168.6 150.7
132.3 118.1 107.3 97.2 86.7 77.4 68.4 60.2 52.3 44.5
37.4 30.3 23.6 16.8 10.8 5.2 0
